IESNA:LM-63-2002
[TEST]P939989
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18073
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2408.3 2220.8 2049.8 1890.5 1760.6 1704.9 1702 1731.3 1809.4 1975.5
2234.4 2537.3 2879.3 3254.4 3569 3853.4 4117.2 4409.3 4647.7 4903.7
5219.2 5427.3 5580.7 5778.1 6061.4 6635.9 7494.7 8576.3 9468.3 9350.1
7670.6 4113.2 1341.4 569.6 222.8 73.3 0
2408.3 2234.4 2064.4 1903.2 1773.3 1708.8 1709.8 1737.1 1814.3 1978.5
2232.5 2522.7 2865.6 3245.7 3561.2 3849.5 4107.4 4383.9 4633 4890
5199.7 5439.1 5604.2 5744.9 6038 6577.3 7394.1 8476.6 9431.2 9327.6
7816.1 4343.8 1542.7 593 249.1 88.9 0
2408.3 2240.3 2077.1 1922.8 1793.8 1720.5 1710.8 1728.3 1787.9 1914
2129.9 2420.1 2755.2 3113.8 3451.8 3755.7 4009.7 4242.2 4487.4 4766.9
5077.6 5412.7 5686.2 5898.3 6157.2 6595.8 7300.3 8361.3 9568.9 10053.5
8940.7 5804.5 2313.6 1033.7 456.3 163.2 0
2408.3 2237.4 2088.9 1944.3 1818.2 1745 1723.5 1736.2 1777.2 1870
2044.9 2293.1 2589.1 2912.5 3244.7 3592.5 3923.7 4202.2 4464 4750.3
5098.1 5445.9 5762.5 6046.8 6377 6790.3 7435.1 8488.3 10091.6 11669.5
11641.2 8594.8 4376.1 2066.4 955.5 327.3 0
2408.3 2252 2117.2 1992.1 1877.8 1796.7 1766.4 1772.3 1803.6 1872
1996 2186.6 2441.6 2715.1 3003.4 3343.4 3739 4152.3 4517.7 4895.8
5261.2 5668.7 6098.5 6506.9 6964.2 7540.6 8352.5 9548.4 11458.5 13865.8
14730.5 11499.5 7472.2 3834.8 1660.9 516.8 0
2408.3 2250.1 2126 2000.9 1888.6 1803.6 1769.4 1777.2 1807.5 1873.9
1985.3 2170.9 2416.2 2685.8 2967.2 3299.4 3699 4119.1 4504.1 4899.7
5275.9 5682.3 6112.2 6543.1 7021.8 7616.8 8427.8 9608 11460.4 13814.1
14723.7 11672.4 7440 3775.2 1624.8 498.3 0
2408.3 2270.6 2158.2 2054.7 1957 1878.8 1838.7 1831.9 1861.2 1920.8
2016.6 2164.1 2351.7 2577.4 2856.8 3175.3 3589.6 4053.6 4560.7 5100
5642.3 6175.7 6678.9 7168.4 7686.2 8270.5 8929.9 9743.8 10787.3 11775
11170.2 7853.3 3365.8 1071.8 386.9 94.8 0
2408.3 2296 2207.1 2130.9 2058.6 1995.1 1954 1934.5 1947.2 1999
2083 2192.4 2337 2538.3 2812.8 3160.7 3576.9 4055.6 4575.4 5104.9
5609.1 6090.7 6549 6990.6 7388.2 7735.1 8007.6 8161 8034 7072.6
4496.2 1573 617.5 354.7 175.9 60.6 0
2408.3 2331.2 2271.6 2220.8 2175.8 2131.9 2104.5 2095.7 2104.5 2138.7
2196.3 2278.4 2400.5 2588.1 2838.2 3155.8 3539.7 3973.5 4416.1 4848
5245.6 5639.3 5965.7 6254.9 6466.9 6572.4 6533.3 6225.6 5382.4 3625.7
1499.7 643.9 440.6 309.7 198.3 86 0
2408.3 2365.4 2337 2316.5 2297 2282.3 2279.4 2292.1 2318.5 2366.3
2429.8 2513.9 2628.2 2801.1 3022.9 3315 3674.6 4080 4505 4946.6
5395.1 5837.7 6248 6601.7 6882.1 6991.5 6779.5 5962.7 4227.6 1907.1
790.4 506.1 358.6 245.2 160.2 73.3 0
2408.3 2415.2 2419.1 2429.8 2441.6 2459.2 2485.5 2530.5 2592 2670.2
2770.8 2893.9 3064.9 3303.3 3615 3993.1 4421 4874.3 5345.3 5817.2
6285.2 6744.4 7176.2 7472.2 7529.9 7221.1 6401.4 4952.5 2865.6 1073.7
554.9 384 265.7 164.1 97.7 35.2 0
2408.3 2428.9 2446.5 2475.8 2501.2 2531.5 2572.5 2622.3 2691.7 2775.7
2876.3 3007.3 3180.2 3407.8 3683.4 4004.8 4357.5 4726.8 5109.8 5485
5843.5 6199.2 6501.1 6673 6598.8 6189.4 5364.8 4091.8 2332.1 884.2
471.9 321.4 222.8 133.9 73.3 20.5 0
2408.3 2444.5 2480.6 2519.7 2562.7 2599.8 2650.6 2708.3 2768.9 2850
2939.8 3041.5 3173.4 3338.5 3530.9 3746.9 3982.3 4224.6 4472.8 4707.3
4927.1 5104.9 5196.8 5122.5 4821.6 4248.1 3455.7 2503.1 1421.6 652.6
397.6 281.4 199.3 129.9 77.2 26.4 0
2408.3 2463.1 2526.6 2592 2648.7 2692.7 2740.5 2777.7 2806 2833.4
2852.9 2867.5 2881.2 2888.1 2877.3 2829.4 2741.5 2635 2530.5 2377.1
2126 1804.6 1494.8 1236.9 1025.9 858.8 728.9 627.2 541.3 468
393.7 329.3 267.7 200.3 128 46.9 0
2408.3 2490.4 2571.5 2650.6 2704.4 2739.6 2758.1 2765 2750.3 2724.9
2687.8 2633.1 2544.2 2428.9 2284.3 2124 1967.7 1818.2 1670.7 1522.2
1371.7 1235 1117.7 1002.4 901.8 813.9 740.6 677.1 615.5 554
481.7 412.3 332.2 248.2 145.6 57.6 0
2408.3 2513.9 2615.5 2687.8 2732.7 2747.4 2738.6 2722.9 2686.8 2635
2550 2417.1 2264.7 2119.2 2006.8 1914 1810.4 1691.2 1569.1 1454.8
1362 1312.1 1239.8 1140.2 1045.4 959.4 872.5 787.5 712.2 639.9
556.9 466 360.5 255 148.5 71.3 0
2408.3 2533.4 2641.9 2709.3 2733.7 2725.9 2711.2 2678 2618.4 2525.6
2402.5 2271.6 2153.3 2049.8 1951.1 1854.4 1751.8 1643.3 1548.6 1477.3
1455.8 1449.9 1400.1 1318 1229.1 1138.2 1028.8 921.3 821.7 737.6
655.6 564.7 474.8 366.4 256 132.9 0
2408.3 2553.9 2665.3 2724.9 2729.8 2709.3 2682.9 2632.1 2540.2 2427.9
2327.3 2244.2 2155.3 2051.7 1936.4 1823.1 1704.9 1593.5 1490.9 1432.3
1412.8 1387.4 1357.1 1305.3 1215.4 1125.5 1047.4 975.1 919.4 857.8
780.6 698.6 609.7 505.1 395.7 235.5 0
2408.3 2566.6 2677 2721 2716.1 2685.8 2644.8 2574.4 2469.9 2376.1
2310.6 2247.1 2168 2065.4 1940.4 1796.7 1655.1 1521.2 1404 1352.2
1297.5 1260.4 1216.4 1122.6 1029.8 958.5 898.9 855.9 821.7 767.9
715.2 635.1 545.2 457.2 353.7 210.1 0
2408.3 2571.5 2687.8 2724.9 2709.3 2677 2625.2 2534.4 2432.8 2357.5
2301.9 2244.2 2170 2075.2 1943.3 1781.1 1602.3 1442.1 1318 1256.4
1188.1 1126.5 1039.5 936 856.8 796.3 748.4 708.3 665.3 615.5
578.4 501.2 408.4 334.1 257 129 0
2408.3 2586.2 2695.6 2726.9 2710.2 2673.1 2609.6 2517.8 2416.2 2345.8
2293.1 2229.6 2160.2 2058.6 1927.7 1766.4 1582.8 1402 1267.2 1176.3
1085.5 1019 925.2 848.1 773.8 716.2 670.2 634.1 603.8 569.6
601.8 499.3 381 291.2 215.9 89.9 0
2408.3 2585.2 2697.5 2729.8 2712.2 2671.2 2614.5 2518.8 2414.2 2347.8
2293.1 2232.5 2165.1 2066.4 1938.4 1776.2 1591.6 1406.9 1263.3 1167.5
1076.7 1007.3 915.5 836.3 762.1 703.5 657.5 622.4 596 561.8
621.4 460.2 364.4 293.1 217.9 89.9 0
